IESNA:LM-63-2002
[TEST]P1379653
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-827-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 80CRI 2700K FIXTURE w/ TYPE IV SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7654.8
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1110.3 1149.5 1191.3 1241.0 1280.2 1324.6 1374.2 1397.7 1434.3 1489.2 1541.4 1619.8 1826.2 2027.3 2319.9 2732.7 3051.5 3328.4 
3699.4 4025.9 4383.9 4632.1 4796.7 4875.0 4833.2 4524.9 3500.8 2225.9 1515.3 1191.3 799.4 224.7 67.9 28.7 10.5 0.0 0.0 
1110.3 1139.1 1188.7 1225.3 1272.3 1319.3 1353.3 1392.5 1429.1 1473.5 1523.1 1617.2 1802.7 1972.5 2262.5 2649.1 2970.5 3286.6 
3621.0 3960.6 4315.9 4574.6 4705.2 4783.6 4765.3 4540.6 3566.1 2364.4 1578.0 1196.6 820.3 232.5 73.2 31.4 13.1 2.6 0.0 
1110.3 1144.3 1186.1 1222.7 1261.9 1308.9 1348.1 1379.4 1405.6 1442.1 1489.2 1564.9 1716.4 1883.7 2129.2 2468.9 2824.2 3090.7 3398.9 
3702.0 4018.1 4276.8 4415.2 4538.0 4585.0 4590.3 4135.7 2991.4 1977.7 1397.7 953.6 397.1 162.0 96.7 31.4 2.6 0.0 
1110.3 1146.9 1186.1 1227.9 1259.3 1303.7 1335.0 1363.8 1392.5 1421.2 1455.2 1497.0 1591.0 1740.0 1878.4 2152.7 2442.7 2698.8 2939.1 
3166.4 3438.1 3683.7 3897.9 4086.0 4263.7 4527.6 4833.2 5003.0 4642.5 4182.7 3412.0 2173.6 624.4 143.7 34.0 5.2 0.0 
1110.3 1139.1 1178.3 1212.2 1261.9 1285.4 1324.6 1363.8 1379.4 1405.6 1421.2 1465.6 1520.5 1609.3 1745.2 1865.4 2071.8 2286.0 2500.2 
2704.0 2905.2 3098.5 3312.7 3524.3 3759.5 4059.9 4480.5 5068.4 5640.5 5617.0 4666.0 3270.9 1564.9 357.9 54.9 7.8 
0.0 
1110.3 1141.7 1175.7 1220.1 1256.6 1288.0 1316.7 1353.3 1376.8 1402.9 1426.5 1463.0 1525.7 1611.9 1721.7 1854.9 2050.9 2241.6 2450.6 
2662.2 2845.1 3056.7 3260.5 3466.9 3712.4 4002.4 4404.8 5021.3 5648.3 5645.7 4642.5 3370.2 1792.2 386.7 49.6 7.8 
0.0 
1110.3 1136.5 1167.8 1212.2 1248.8 1288.0 1319.3 1350.7 1384.7 1413.4 1439.5 1468.3 1517.9 1557.1 1609.3 1700.8 1844.5 1982.9 2165.8 
2340.9 2534.2 2690.9 2832.0 3007.1 3174.3 3417.2 3751.6 4193.2 4804.5 4760.1 3887.5 2821.6 1468.3 344.9 39.2 10.5 0.0 
1110.3 1133.8 1162.6 1204.4 1241.0 1277.5 1322.0 1350.7 1384.7 1410.8 1442.1 1463.0 1486.5 1497.0 1536.2 1570.1 1635.5 1716.4 1844.5 
1982.9 2110.9 2241.6 2387.9 2547.2 2730.1 2962.6 3255.2 3495.6 3670.6 3853.5 2960.0 1016.3 305.7 81.0 26.1 10.5 0.0 
1110.3 1123.4 1152.1 1186.1 1230.5 1261.9 1303.7 1342.9 1371.6 1410.8 1431.7 1452.6 1460.4 1468.3 1483.9 1497.0 1499.6 1554.5 1622.4 
1708.6 1813.1 1935.9 2074.4 2254.6 2440.1 2693.5 2866.0 2907.8 3038.4 2947.0 2688.3 1870.6 452.0 141.1 36.6 10.5 0.0 
1110.3 1131.2 1144.3 1165.2 1204.4 1246.2 1288.0 1337.6 1369.0 1413.4 1447.4 1470.9 1481.3 1491.8 1510.1 1507.4 1520.5 1554.5 1593.7 
1664.2 1773.9 1896.7 2061.3 2265.1 2484.5 2701.4 2777.1 2889.5 2800.7 2495.0 1972.5 903.9 214.2 67.9 31.4 10.5 0.0 
1110.3 1120.8 1131.2 1144.3 1180.9 1220.1 1261.9 1306.3 1363.8 1423.8 1486.5 1544.0 1598.9 1653.7 1716.4 1800.1 1878.4 2009.1 2144.9 
2304.3 2495.0 2677.9 2834.6 3001.8 3080.2 3072.4 2868.6 2683.1 2241.6 1708.6 1107.7 418.0 83.6 28.7 15.7 10.5 0.0 
1110.3 1112.9 1123.4 1133.8 1167.8 1201.8 1246.2 1295.8 1366.4 1431.7 1512.7 1601.5 1698.2 1800.1 1946.4 2126.6 2340.9 2570.8 2792.8 
2988.8 3114.2 3132.5 3009.7 2798.0 2515.9 2202.4 1852.3 1598.9 1251.4 883.0 538.2 250.8 62.7 26.1 13.1 7.8 0.0 
1110.3 1110.3 1105.1 1118.2 1141.7 1165.2 1204.4 1264.5 1322.0 1382.0 1465.6 1559.7 1656.4 1734.7 1852.3 2037.8 2299.0 2526.3 2730.1 
2876.4 2871.2 2688.3 2351.3 1862.8 1371.6 924.8 525.1 274.3 138.5 86.2 57.5 41.8 28.7 20.9 13.1 7.8 0.0 
1110.3 1099.9 1084.2 1081.6 1079.0 1079.0 1086.8 1086.8 1052.9 990.2 922.2 870.0 838.6 828.2 828.2 909.2 1123.4 1429.1 1703.4 
1836.6 1753.0 1442.1 1013.7 619.2 326.6 182.9 122.8 96.7 78.4 65.3 49.6 36.6 28.7 18.3 13.1 7.8 0.0 
1110.3 1086.8 1058.1 1024.1 990.2 930.1 838.6 723.7 590.4 470.3 381.4 373.6 402.3 459.8 522.5 566.9 595.7 624.4 614.0 
543.4 431.1 334.4 256.0 206.4 175.0 148.9 122.8 104.5 86.2 67.9 54.9 39.2 26.1 18.3 13.1 7.8 0.0 
1110.3 1079.0 1029.3 966.6 867.4 721.1 572.1 446.7 391.9 376.2 360.5 344.9 337.0 342.2 363.1 381.4 391.9 386.7 363.1 
334.4 292.6 253.4 222.1 201.2 175.0 146.3 125.4 104.5 86.2 65.3 47.0 34.0 26.1 18.3 15.7 7.8 0.0 
1110.3 1076.4 1005.8 906.6 736.7 556.5 436.3 404.9 391.9 378.8 365.8 352.7 334.4 321.3 308.3 297.8 287.4 279.5 263.9 248.2 
232.5 214.2 193.3 175.0 154.1 138.5 120.2 99.3 78.4 60.1 47.0 36.6 28.7 20.9 15.7 10.5 0.0 
1110.3 1068.5 974.5 825.6 619.2 462.4 420.6 407.6 397.1 389.3 373.6 365.8 350.1 334.4 318.7 303.1 292.6 276.9 258.6 237.7 
216.8 195.9 180.3 167.2 154.1 141.1 125.4 107.1 94.1 81.0 70.5 57.5 41.8 26.1 20.9 13.1 0.0 
1110.3 1052.9 951.0 768.1 551.2 441.5 423.2 415.4 402.3 394.5 381.4 376.2 357.9 344.9 331.8 316.1 297.8 276.9 250.8 224.7 
206.4 190.7 177.7 164.6 154.1 138.5 122.8 109.7 101.9 91.4 81.0 62.7 39.2 26.1 23.5 15.7 0.0 
1110.3 1058.1 935.3 726.3 512.1 441.5 431.1 423.2 412.8 404.9 397.1 389.3 373.6 365.8 355.3 334.4 308.3 282.2 250.8 224.7 
203.8 188.1 175.0 159.4 141.1 125.4 104.5 94.1 86.2 75.8 65.3 47.0 34.0 28.7 23.5 18.3 0.0 
1110.3 1060.7 932.7 705.4 493.8 446.7 436.3 425.8 418.0 410.2 402.3 394.5 386.7 381.4 371.0 355.3 329.2 295.2 261.3 229.9 
206.4 188.1 172.4 151.5 130.6 107.1 86.2 75.8 65.3 54.9 44.4 36.6 31.4 26.1 23.5 10.5 0.0 
1110.3 1047.6 930.1 713.2 485.9 444.1 436.3 428.5 420.6 407.6 402.3 394.5 389.3 381.4 371.0 357.9 334.4 297.8 261.3 229.9 
203.8 188.1 169.8 148.9 125.4 104.5 81.0 70.5 62.7 52.3 41.8 34.0 28.7 26.1 20.9 7.8 0.0 
